PMP10029

PMP10029

Design files

Overview

This reference design shows a universal power supply solution for DDR3 and DDR4 memory. A synchronous Buck converter provides an output voltage of 1.35V for a 9A load in DDR3L configuration. A linear regulator provides a second voltage of 0.675V for a 2A load.

Features
  • Built and tested
  • Solution for DDR3, DDR3L, DDR3U and DDR4 by adjusting just a single resistor
  • High efficiency
  • Very good dynamic performance
  • Headroom for transients
  • Very low ripple
Output voltage options PMP10029.1 PMP10029.2
Vin (Min) (V) 1.35 4.5
Vin (Max) (V) 1.35 5.5
Vout (Nom) (V) 1.35 1.35
Iout (Max) (A) 2 9
Output Power (W) 2.7 12.15
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC
Topology Linear Regulator Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU924.PDF (780 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDREA8.PDF (18 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDREA9.PDF (433 KB)

PCB layer plot file used for generating PCB design layout

TIDREA7.PDF (177 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

MOSFETs

CSD87350Q5D — 30-V, N channel synchronous buck NexFET™ power MOSFET, SON 5 mm x 6 mm power block, 40 A

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS51716 — Complete DDR2/3/3L/4 Memory Power Solution Synchronous Buck Controller, 2-A LDO

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP10029 Test Results Apr 14, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos