PMP10077

PMP10077

Design files

Overview

When high voltage ratio between output and input is required, it's always difficult to choose the right topology. In this case, the most-simple Boost has been selected due to cost reasons. The converter runs in DCM mode therefore avoiding the Trr of the diode and shows good efficiency.

Features
  • Good efficiency values despite the high Vout/Vin ratio
  • Simple and low cost solution
Output voltage options PMP10077.1
Vin (Min) (V) 21
Vin (Max) (V) 25
Vout (Nom) (V) 200
Iout (Max) (A) .01
Output Power (W) 2
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- DCM
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU905.PDF (569 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRE39.PDF (25 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRE40.ZIP (86 KB)

Files used for 3D models or 2D drawings of IC components

TIDRE38.PDF (118 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM34782.97~40V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP10077 Test Results Apr 10, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos