PMP10081

PMP10081

Design files

Overview

The PMP10081 reference design shows a simple and low-cost solution of a lead acid battery charger. The input voltage range is from 9V to 36V and the maximum output voltage is 13.8V, which is sufficient for a six-cell lead acid battery with a charge current up to 1.5A.

Features
  • Built and tested
  • Small part count
  • Low-cost
  • Simple solution
Output voltage options PMP10081.1
Vin (Min) (V) 9
Vin (Max) (V) 36
Vout (Nom) (V) 13.8
Iout (Max) (A) 1.5
Output Power (W) 20.7
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Sepic- CCM
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAO5.PDF (1390 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRH54.PDF (83 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCAY8.ZIP (40 KB)

Design file that contains information on physical board layer of design PCB

TIDRH53.PDF (144 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

TPS40210 — 4.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller

Data sheet: PDF | HTML
General-purpose op amps

TLC272 — Dual, 16-V, 2-MHz, In to V- operational amplifier

Data sheet: PDF | HTML
MOSFETs

CSD18563Q5A — 60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 6.8 mOhm

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP10081 Test Results Sep 22, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos