PMP10098

PMP10098

Design files

Overview

This reference design has an ultra-wide input voltage range from 19-375V DC / 19-265V AC, and provides an isolated output of 12.0V/40mA. A linear regulator provides a second output of 5.0V/15mA.

Features
  • Ultra-Wide Input Voltage Range
  • Low Power
Output voltage options PMP10098.1
Vin (Min) (V) 19
Vin (Max) (V) 265
Vout (Nom) (V) 12
Iout (Max) (A) .04
Output Power (W) .48
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- Non Sync
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU881.PDF (1070 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRDV1.PDF (192 KB)

Detailed overview of design layout for component placement

TIDRDV0.PDF (19 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRDV3.ZIP (580 KB)

Files used for 3D models or 2D drawings of IC components

TIDCA17.ZIP (34 KB)

Design file that contains information on physical board layer of design PCB

TIDRDV2.PDF (206 KB)

PCB layer plot file used for generating PCB design layout

TIDRDU9.PDF (241 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM34812.97V to 48V High-Efficiency Controller for Boost, SEPIC and Flyback

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP2980-N50-mA, 16-V, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Shunt voltage references

LMV4311.5%, low-voltage (1.24-V) adjustable precision shunt regulator

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Test report PMP10098 Test Results Apr 1, 2015
Technical article Power Tips: How to manage an ultrawide-input low-power flyback PDF | HTML Sep 20, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos