PMP10351

PMP10351

Design files

Overview

This reference design uses the UCC28713 primary-side regulated (PSR) flyback controller to generate a 12V/1.5A output from a univeral AC input. The valley switching of the UCC28713 allows this low-cost design to achieve an average efficiency over 87%; no load losses are less than 50mW.  The PSR function eliminates the need for an optocoupler and TL431, greatly simplifying the circuit and reducing cost.

Features
  • Primary side regulation eliminates the need for an optocoupler and TL431.
  • Low cost
  • High efficiency, over 87% average efficiency
  • Low standby power consumption, under 50mW
Output voltage options PMP10351.1
Vin (Min) (V) 85
Vin (Max) (V) 265
Vout (Nom) (V) 12
Iout (Max) (A) 1.5
Output Power (W) 18
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- DCM^Flyback- Quasi Resonant
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU587.PDF (5477 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRB70.PDF (53 KB)

Detailed overview of design layout for component placement

TIDRB69.PDF (82 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC695.ZIP (171 KB)

Design file that contains information on physical board layer of design PCB

TIDRB71.PDF (170 KB)

PCB layer plot file used for generating PCB design layout

TIDRB68.PDF (127 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC28713 — Constant-voltage, constant-current PWM with PSR, valley switching, NTC option, and 300mV cable comp.

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP10351 Test Results Oct 10, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos