PMP10514

PMP10514

Design files

Overview

PMP10514 is a High-Efficiency Single-Phase Synchronous Buck Converter using the LM25117 controller IC. The design accepts an input voltage of 30.4Vin to 33.6Vin (32Vin Nominal) and provides an output of 20 Vout capable of supplying 15A of continuous current to the load.

Features
  • High efficiency design: (97.9% Peak)
  • High power density: 300W/9.56 Sq. Inches
  • Programmable current limit with Hiccup Mode
  • Precision voltage reference accuracy of +/-1.5%
Output voltage options PMP10514.1
Vin (Min) (V) 30.4
Vin (Max) (V) 33.6
Vout (Nom) (V) 20
Iout (Max) (A) 15
Output Power (W) 300
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU907.PDF (1229 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRE48.PDF (131 KB)

Detailed overview of design layout for component placement

TIDRE49.PDF (179 KB)

Detailed overview of design layout for component placement

TIDRE47.PDF (71 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRE51.ZIP (570 KB)

Files used for 3D models or 2D drawings of IC components

TIDCA40.ZIP (333 KB)

Design file that contains information on physical board layer of design PCB

TIDRE50.PDF (1089 KB)

PCB layer plot file used for generating PCB design layout

TIDRE46.PDF (369 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM25117 — 4.5-42V Wide Vin, Current Mode Synchronous Buck Controller with Tracking

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP10514 Test Results Apr 10, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos