PMP10532

PMP10532

Design files

Overview

The PMP10532 reference design is an isolated Fly-Buck power supply for industrial applications. It takes 24V nominal input and provides three isolated outputs: +5V@1A and +/-15V@200mA. The design is suitable for providing isolated power supply to MCU and control circuits and positive/negative bias to Op Amps in PLC applications. The cross regulation of each output over line and load variation maintains about +/-5% tolerance, and the input voltage range of the supply is from 19V to 30V. The design features the LM5160 synchronous buck converter configured as a Fly-Buck regulator. The LM5160 has a wide Vin range of 4.5V to 65V and 1.5A output current capability with integrated switch FETs. It employs the Constant On-Time (COT) control scheme suitable for the Fly-Buck. With the benefit of primary side regulation, the Fly-Buck converter makes a compact and cost effective solution for multiple isolated output power supply without the opto-coupler feedback.

Features
  • Three isolated outputs, +5V@1A and +/-15V@200mA, are ideal for PLC and industrial applications
  • Fly-Buck converter design, primary side regulation
  • Compact solution for multiple isolated output supplies
  • 19V to 30V input voltage range, +/-5% Vout cross regulation
  • LM5160 sync buck regulator, up to 65V wide Vin range, 1.5A capability
  • Constant On Time control, no loop compensation and fast transient response
  • This circuit board is tested, and the design files and test report are included.
Output voltage options PMP10532.1 PMP10532.2 PMP10532.3
Vin (Min) (V) 19 19 19
Vin (Max) (V) 30 30 30
Vout (Nom) (V) 15 -15 5
Iout (Max) (A) .2 .2 1
Output Power (W) 3 3 5
Isolated/Non-Isolated Isolated Isolated Isolated
Input Type DC DC DC
Topology FlyBuck FlyBuck FlyBuck
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU626.PDF (855 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRBK6.PDF (340 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC736.ZIP (190 KB)

Design file that contains information on physical board layer of design PCB

TIDRBK7.PDF (537 KB)

PCB layer plot file used for generating PCB design layout

TIDRBK5.PDF (269 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM5160 — LM5160 wide input 65V, 2A synchronous buck/Fly-Buck™ converter

Data sheet: PDF | HTML
DC/DC converters

LM5160A — LM5160A Wide Input 65V, 2A Synchronous Buck / Fly-Buck™ Converter

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Test report PMP10532 Test Results Oct 27, 2014
Product overview Isolated Power Topologies for PLC I/O Modules and Other Low-Power Applications (Rev. A) PDF | HTML Aug 20, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos