PMP10726

PMP10726

Design files

Overview

PMP10726 is a synchronous 4-switch buck-boost converter which utilizes the LM5175 controller for USB Type-C car charger adapter applications. The output voltage can be selected for 5V, 9V, 15V, or 20V with a maximum output power of 50W by using I2C to adjust the TPL0401A-10 digital potentiometer. This design also uses the TPS70933 LDO to power the digital potentiometer. The LM5175 average current loop sets a maximum output current of 6.25A. Additional pulse-by-pulse current limiting is inherent in the current-mode controller.

Features
  • 6V to 30V input, output 5V @ 4.5A to 20V @ 2.5A
  • LM5175 buck-boost controller to achieve over 90% efficiency over all operating conditions
  • Compact size, slim form factor, suitable for car charger adapters
  • Solution size: 14mm x 39mm
  • 97.5% peak efficiency
Output voltage options PMP10726.1 PMP10726.2 PMP10726.3 PMP10726.4
Vin (Min) (V) 6 6 6 6
Vin (Max) (V) 24 24 24 24
Vout (Nom) (V) 5 9 15 20
Iout (Max) (A) 4.5 2.5 1.5 2.5
Output Power (W) 22.5 22.5 22.5 50
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC DC
Topology Buck Boost- 4 Switch Buck Boost- 4 Switch Buck Boost- 4 Switch Buck Boost- 4 Switch
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUC50.PDF (5998 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRN21.PDF (153 KB)

Detailed overview of design layout for component placement

TIDRN20.PDF (66 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRN23.ZIP (2019 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCH7.ZIP (309 KB)

Design file that contains information on physical board layer of design PCB

TIDRN22.PDF (1187 KB)

PCB layer plot file used for generating PCB design layout

TIDRN19.PDF (375 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM5175 — 42V Wide Vin 4-Switch Synchronous Buck-Boost Controller

Data sheet: PDF | HTML
Digital potentiometers (digipots)

TPL0401A-10 — 128-tap single-channel digital potentiometer (digipot) with I2C interface (address 0101110)

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS709 — 150-mA, 30-V, ultra-low-IQ, low-dropout voltage regulator with reverse current protection and enable

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP10726 Test Results Aug 3, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos