PMP10885

85 to 265VAC Input 5V@4.8A Dual Port USB Charger Reference Design

PMP10885

Design files

Overview

The PMP10885 reference design is capable of charging two devices simultaneously at 2.4A each. The UCC24636 synchronous rectifier controller and CSD18531Q5A FET reduce the rectifier loss and provide high efficiency with a minimal increase in cost.  The TPS2559 provides accurate and independent current limit protection for each port. The TPS2513 communicates with the mobile device under charge to ensure that the charger is accepted by most phone and tablet models. This compact design consumes a volume of only 1.3" x 2.4" x 0.9".

Features
  • High 4-point average efficiency (>85% AC/DC only; >84% end-to-end)
  • Compact size and high power density (8.5W/in^3)
  • Conducted emissions below Class B limits
Output voltage options PMP10885.1
Vin (Min) (V) 85
Vin (Max) (V) 265
Vout (Nom) (V) 5
Iout (Max) (A) 4.8
Output Power (W) 24
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBF6.PDF (1160 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRKD8.PDF (72 KB)

Detailed overview of design layout for component placement

TIDRKD7A.PDF (102 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRKD6A.PDF (339 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC24636Synchronous rectifier controller With Ultra-Low Standby current

Data sheet: PDF | HTML
AC/DC controllers

UCC28740Constant-Voltage, Constant-Current (CVCC) Flyback controller with Secondary Side Regulation (SSR)

Data sheet: PDF | HTML
Load switches

TPS25591.2-4.7A adjustable ILIMIT, 2.5-6.5V, 13mΩ USB power switch, active-high

Data sheet: PDF | HTML
MOSFETs

CSD18531Q5A60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 4.6 mOhm

Data sheet: PDF | HTML
Shunt voltage references

TLVH431A1% low-voltage wide-operating current adjustable precision shunt regulator

Data sheet: PDF | HTML
USB-A controllers

TPS2513Dual USB Dedicated Charging Port Controllers

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP10885 Test Results Jan 21, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos