PMP10896

PMP10896

Design files

Overview

Complete PMBus power system for 3 ASIC/FPGA cores, DDR3 core memory, and auxiliary voltages found on high-performance Ethernet Switches.

Features
  • 12V / 300W system power solution with eight point-of-load buck converters
  • PMBus communication configures hot-swap, SWIFT buck converters, multiphase PWM controller
  • High-density power conversion utilizing Inductor On Top of IC layouts
  • Voltage margining through PWM, PMBus and AVS bus
  • UCD90240 GPIs allow for event-based power supply control
Output voltage options PMP10896.1
Vin (Min) (V) 10.8
Vin (Max) (V) 13.2
Vout (Nom) (V) 1
Iout (Max) (A) 60
Output Power (W) 60
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Multiphase
Communications equipment
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU840.PDF (6621 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRDD3.PDF (897 KB)

Detailed overview of design layout for component placement

TIDRDD2.PDF (195 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC962.ZIP (2171 KB)

Design file that contains information on physical board layer of design PCB

TIDRDD4.PDF (13169 KB)

PCB layer plot file used for generating PCB design layout

TIDRDD1.PDF (755 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

TPS40428Dual Output, 2-Phase, Stackable PMBus Synchronous Buck Driverless Controller

Data sheet: PDF | HTML
DC/DC converters

TPS533191.5-V to 22-V, 14-A synchronous buck converter with eco-mode

Data sheet: PDF | HTML
DC/DC converters

TPS53355High-efficiency 1.5-V to 15-V, 30-A synchronous SWIFT™ buck converter with eco-mode

Data sheet: PDF | HTML
DC/DC converters

TPS535131.5-V to 18-V, 8-A synchronous SWIFT™ buck converter

Data sheet: PDF | HTML
DC/DC converters

TPS535151.5-V to 18-V, 12-A synchronous SWIFT™ buck converter

Data sheet: PDF | HTML
DC/DC converters

TPS544C254.5-V to 18-V, 30-A synchronous SWIFT™ buck converter with PMBus and frequency sync

Data sheet: PDF | HTML
DC/DC converters

TPS621533–17V 1A Step-Down Converter in 3x3 QFN package

Data sheet: PDF | HTML
Hot-swap controllers

LM25066A2.9-V to 17-V hot swap controller with I2C and PMBus with increased monitoring accuracy

Data sheet: PDF | HTML
MOSFETs

CSD17570Q5B30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 0.92 mOhm

Data sheet: PDF | HTML
Sequencers

UCD9024024-Rail PMBus Power Sequencer and Power Manager

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP10896 Test Results Mar 10, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos