PMP10912

PSR Flyback Reference Design for 120V+/-15% AC Input and 24V/6A Output

PMP10912

Design files

Overview

The PMP10912 reference design uses the UCC28630 primary-side regulated controller on a two-switch flyback controller  to generate a 24V/6A output from 120VAC input with safety isolation rated transformer. Over 87% efficiency is achieved at full load in this design.

Features
  • 120V+/-15% AC Input and 24V/6A Output
  • PSR controller on a two-switch Flyback topology
  • Over 87% efficiency at full load
  • Test report is available
Output voltage options PMP10912.1
Vin (Min) (V) 102
Vin (Max) (V) 138
Vout (Nom) (V) 24
Iout (Max) (A) 6
Output Power (W) 144
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- DCM
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBC3.PDF (1154 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRJZ4.PDF (81 KB)

Detailed overview of design layout for component placement

TIDRJZ3.PDF (139 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCBP6.ZIP (597 KB)

Design file that contains information on physical board layer of design PCB

TIDRJZ2.PDF (166 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC28630High power Flyback controller with PSR, peak power mode, X-Cap discharge, and freq dither

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Test report PMP10912 Test Results Dec 21, 2015
Technical article Unique techniques to increase controller power PDF | HTML Aug 23, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.