PMP10921

PMP10921

Design files

Overview

The PMP10921 reference design uses the BQ24600 Li-Ion synchronous buck controller to charge up to three series cells. It is designed to charge the cells at 0.372A, but can charge at higher currents by changing one resistor. The board area is less than 20mm x 20mm.

Features
  • Greater than 90% efficiency at 14Vin
  • Internal loop compensation
  • Small board area (20mm x 20mm)
  • Highly integrated controller with wide operating range
Output voltage options PMP10921.1
Vin (Min) (V) 14
Vin (Max) (V) 24
Vout (Nom) (V) 12.6
Iout (Max) (A) .362
Output Power (W) 4.5612
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAM1.PDF (1046 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRGX3.PDF (49 KB)

Detailed overview of design layout for component placement

TIDRGX2.PDF (122 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRGX4.ZIP (14339 KB)

Files used for 3D models or 2D drawings of IC components

TIDCAW5.ZIP (285 KB)

Design file that contains information on physical board layer of design PCB

TIDRGX1.PDF (123 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Battery charger ICs

BQ24600 — Standalone 1-6 cell Buck battery charge controller

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP10921 Test Results Sep 14, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos