PMP10936

PMP10936

Design files

Overview

The PMP10936 reference design uses the UCC28740 to provide an isolated 12V at 2.5A output.  The UCC24636 is used to control a synchronous recitifer for high efficiency.  The two-switch flyback topology recycles the transformer's leakage energy and provides a further improvement in efficiency.

Features
  • Over  89% average efficiency
  • Less than 40mW standby power consumption
  • Constant current regulation prevents excessive currents in overload
  • Compact size 53mm X 55mm X 23mm (2.1" X 2.15" X 0.9")
Output voltage options PMP10936.1
Vin (Min) (V) 85
Vin (Max) (V) 265
Vout (Nom) (V) 12
Iout (Max) (A) 2.5
Output Power (W) 30
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- Quasi Resonant
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAQ8.PDF (2701 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRHD0.PDF (69 KB)

Detailed overview of design layout for component placement

TIDRHC9.PDF (106 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCB04.ZIP (211 KB)

Design file that contains information on physical board layer of design PCB

TIDRHD1.PDF (256 KB)

PCB layer plot file used for generating PCB design layout

TIDRHC8.PDF (149 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC24636Synchronous rectifier controller With Ultra-Low Standby current

Data sheet: PDF | HTML
AC/DC controllers

UCC28740Constant-Voltage, Constant-Current (CVCC) Flyback controller with Secondary Side Regulation (SSR)

Data sheet: PDF | HTML
MOSFETs

CSD19531Q5A100-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 6.4 mOhm

Data sheet: PDF | HTML
Shunt voltage references

TLVH431A1% low-voltage wide-operating current adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP10936 Test Results Sep 24, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos