PMP10948

PMP10948

Design files

Overview

PMP10948 is a high-efficiency, high power factor AC/DC power supply reference design using UCC28063 interleaved transition-mode PFC controllers. There are two PFC stages in this design, 750W output power generates from one of the PFC stages and 550W output power generates from the other PFC stage. This design achieve 95.6% efficiency at 120VAC input and 98% efficiency at 220VAC input with over 1300W output power.

Features
  • Interleaved transition-mode PFC Boost converters for total 1300W output power
  • 95.6% efficiency at 120VAC/60Hz input and 1300W output
  • 98% efficiency at 220VAC/50Hz input and 1300W output
  • Test report is available
Output voltage options PMP10948.1 PMP10948.2
Vin (Min) (V) 90 90
Vin (Max) (V) 264 264
Vout (Nom) (V) 380 380
Iout (Max) (A) 1.97 1.447
Output Power (W) 748.6 549.86
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type AC AC
Topology Boost- PFC Boost- PFC
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBC5.PDF (2591 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRK00.PDF (147 KB)

Detailed overview of design layout for component placement

TIDRJZ9.PDF (200 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCBP7.ZIP (675 KB)

Design file that contains information on physical board layer of design PCB

TIDRK01.PDF (1916 KB)

PCB layer plot file used for generating PCB design layout

TIDRJZ8.PDF (274 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC28063Natural Interleaving transition-mode PFC controller with improved audible noise immunity

Data sheet: PDF | HTML
Low-side drivers

UCC2732416V VDD, 5A/5A dual-channel low-side gate driver with dual noninverting input

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP10948 Test Results Dec 21, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos