PMP10974

PMP10974

Design files

Overview

PMP10974 is a quasi-resonant Flyback power suppy based on the UCC28730 primary side regulation (PSR) controller. The elimination of optocoupler using PSR topology promises higher reliability and lower system cost. The design achieves less than 40mW standby power losses and over 89% average efficiency. The design also features UCC2463x synchronous rectification controller.

Features
  • 85VAC to 265VAC, 50/60Hz input 5V/10A/50W output
  • Over 89% average 4-point efficiency
  • Over 85% efficiency at 10% load (5W)
  • Less than 40mW standby power losses
  • Protected against output short-circuits
Output voltage options PMP10974.1
Vin (Min) (V) 85
Vin (Max) (V) 264
Vout (Nom) (V) 5
Iout (Max) (A) 10
Output Power (W) 50
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- Quasi Resonant
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAF5.PDF (1542 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRGF2.PDF (94 KB)

Detailed overview of design layout for component placement

TIDRGF1A.PDF (141 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRGF4.ZIP (839 KB)

Files used for 3D models or 2D drawings of IC components

TIDCAR4.ZIP (556 KB)

Design file that contains information on physical board layer of design PCB

TIDRGF3.PDF (552 KB)

PCB layer plot file used for generating PCB design layout

TIDRGF0A.PDF (212 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC24630Synchronous rectifier controller With Ultra Low Standby current

Data sheet: PDF | HTML
AC/DC controllers

UCC28730Zero standby PSR flyback controller with CVCC and wake-up monitoring

Data sheet: PDF | HTML
ESD protection diodes

TPD2E001Dual 1.5-pF, 5.5-V, ±8-kV ESD protection diode with 1-nA max leakage & VCC pin for USB 2.0

Data sheet: PDF | HTML
Load switches

TPS25591.2-4.7A adjustable ILIMIT, 2.5-6.5V, 13mΩ USB power switch, active-high

Data sheet: PDF | HTML
MOSFETs

CSD18509Q5B40-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 1.2 mOhm

Data sheet: PDF | HTML
USB-A controllers

TPS2513Dual USB Dedicated Charging Port Controllers

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP10974 Test Results Aug 12, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos