PMP11114

PMP11114

Design files

Overview

PMP11114 is a dual port USB Type C Charger. This design takes an automotive input voltage (7V to 18V nominal, load dump to 40V).  The output goes to two USB Type ports, each of these ports supplies 5V.  The desgin supports 3A on one port and 1.5A on the other port.  The DC/DC portion of the design is rated for 5A total current.  The design is fully compliant with USB type C and backwards compliant with BC1.2 and DCP configurations.

Features
  • USB Type C compliant
  • Efficiency is greater than 90% after USB switches
  • Max component temp is 55C with full load
  • Compact board size (50mm x 55mm)
  • Power path sharing to limit port current
Output voltage options PMP11114.1 PMP11114.2
Vin (Min) (V) 7 7
Vin (Max) (V) 40 40
Vout (Nom) (V) 5 5
Iout (Max) (A) 3 1.5
Output Power (W) 15 7.5
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC
Topology Buck- Synchronous Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAR0.PDF (2495 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRHE5.PDF (161 KB)

Detailed overview of design layout for component placement

TIDRHE4.PDF (130 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCB07.ZIP (369 KB)

Design file that contains information on physical board layer of design PCB

TIDRGU4.PDF (159 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM25117 — 4.5-42V Wide Vin, Current Mode Synchronous Buck Controller with Tracking

Data sheet: PDF | HTML
USB-A controllers

TPS2514A — USB dedicated charging port controller - Gen 2

Data sheet: PDF | HTML
USB-C controllers

TPS25810 — USB Type-C® source controller and 3A power switch with VCONN

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP11114 Test Results Sep 24, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos