PMP11124

PMP11124

Design files

Overview

The PMP11124 reference design uses the UCC28700 and TPS25810 to provide an isolated 5V at 3A over a USB type C interface.  The UCC28700 implements primary-side regulation, eliminating the need for an opto-coupler and reducing the size and cost of the design.  Cost is further minimized by using an output diode instead of a synchronous rectifier.

Features
  • USB type C interface
  • Minimal component count provides low cost solution
  • 3A capability advertisement on CC line
  • Meets class B conducted EMI limits
Output voltage options PMP11124.1
Vin (Min) (V) 85
Vin (Max) (V) 265
Vout (Nom) (V) 5
Iout (Max) (A) 3
Output Power (W) 15
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- Quasi Resonant
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAR3.PDF (2395 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRHF3.PDF (63 KB)

Detailed overview of design layout for component placement

TIDRHF2.PDF (82 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCB09.ZIP (468 KB)

Design file that contains information on physical board layer of design PCB

TIDRHF4.PDF (384 KB)

PCB layer plot file used for generating PCB design layout

TIDRHF1.PDF (141 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC28700 — Constant-voltage, constant-current PWM with PSR & Programmable cable compensation

Data sheet: PDF | HTML
USB-A controllers

TPS2514A — USB dedicated charging port controller - Gen 2

Data sheet: PDF | HTML
USB-C controllers

TPS25810 — USB Type-C® source controller and 3A power switch with VCONN

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP11124 Test Results Sep 24, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos