PMP11186

250W Push-Pull Converter Reference Design for Automotive

PMP11186

Design files

Overview

The PMP11186 reference design is a non-isolated Push-Pull converter that operates from 6V - 16Vin and supplies +/- 25V@5A out (250W max).  This design operates at 200KHz with a peak efficiency of 88% (Vin = 12V).

Features
  • 250W peak output power at 6V input
  • 86% full load and 88% half load efficiency
  • Excellent output regulation with balanced differential loading
Output voltage options PMP11186.1 PMP11186.2
Vin (Min) (V) 6 6
Vin (Max) (V) 16 16
Vout (Nom) (V) 25 -25
Iout (Max) (A) 5 5
Output Power (W) 125 125
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC
Topology Forward- Push Pull Forward- Push Pull
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDU2.PDF (1948 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRTE5.PDF (83 KB)

Detailed overview of design layout for component placement

TIDRTE4.PDF (101 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRTE7.ZIP (17954 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDZ3.ZIP (484 KB)

Design file that contains information on physical board layer of design PCB

TIDRTE6.PDF (463 KB)

PCB layer plot file used for generating PCB design layout

TIDRTE3.PDF (161 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

MOSFETs

CSD19532Q5B100-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 4.9 mOhm

Data sheet: PDF | HTML
AC/DC controllers

LM25037-Q1Automotive 5.5V to 75V, 1.2A gate driver, dual-mode PWM controller With Alternating outputs -40-125C

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP11186 Test Results Nov 16, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos