PMP11295

USB-C DFP, 5V/3A Out, Universal AC Input Reference Design

PMP11295

Design files

Overview

This power reference design provides 5V/15W over USB-C from a universal AC input range of 85-265VAC. The UCC24636 synchronous rectifer driver and CSD18540Q5B MOSFET allow this design to provide 84% average efficiency. The TPS25810 provides the PD port control over the USB-C output connector.

Features
  • 84% average efficiency
  • No optocoupler or TL431
  • Passes Class B conducted emissions without a common-mode choke
Output voltage options PMP11295.1
Vin (Min) (V) 85
Vin (Max) (V) 265
Vout (Nom) (V) 5
Iout (Max) (A) 3
Output Power (W) 15
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- Quasi Resonant
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBH4.PDF (3432 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRKG9.PDF (59 KB)

Detailed overview of design layout for component placement

TIDRKG8.PDF (80 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCBT5.ZIP (469 KB)

Design file that contains information on physical board layer of design PCB

TIDRKG7.PDF (144 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

USB Type-C & USB Power Delivery ICs

TPS25810USB Type-C® source controller and 3A power switch with VCONN

Data sheet: PDF | HTML
USB power switches & charging port controllers

TPS2514AUSB dedicated charging port controller - Gen 2

Data sheet: PDF | HTML
AC/DC controllers

UCC24636Synchronous rectifier controller With Ultra-Low Standby current

Data sheet: PDF | HTML
AC/DC controllers

UCC28730Zero standby PSR flyback controller with CVCC and wake-up monitoring

Data sheet: PDF | HTML
MOSFETs

CSD18540Q5B60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 2.2 mOhm

Data sheet: PDF | HTML
AC/DC controllers

UCC24650200-V wake-up monitor for fast transient primary-side regulation

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP11295 Test Results Feb 10, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos