PMP11594

PMP11594

Design files

Overview

The PMP11594 is a low cost 5V3A charger reference design which provides Type C DFP feature and is compliant with BC1.2 device.  The design includes a non-synchronous step-down regulator LMR14030 and highly integrated USB type-C controller TPS25810. The PMP11594 demonstrates high efficiency, good line/load regulation and thermal performance.

Features
  • 7~40Vin wide input range
  • Type C DFP only+BC1.2
  • Compact size with 2-layer design and Non-SR solution
  • 89% @12Vin full load
  • Size: 43mmx20mmx5.6mm
Output voltage options PMP11594.1
Vin (Min) (V) 7
Vin (Max) (V) 40
Vout (Nom) (V) 5
Iout (Max) (A) 3
Output Power (W) 15
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Non Sync
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUC06.PDF (521 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRMH1.PDF (53 KB)

Detailed overview of design layout for component placement

TIDRMH0.PDF (122 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRMH3.ZIP (28 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCC4.ZIP (145 KB)

Design file that contains information on physical board layer of design PCB

TIDRMH2.PDF (209 KB)

PCB layer plot file used for generating PCB design layout

TIDRMG9.PDF (120 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LMR14030 — SIMPLE SWITCHER® 40-V, 3.5-A, 2.2-MHz step-down converter with 40-uA IQ

Data sheet: PDF | HTML
ESD protection diodes

TPD2E001 — Dual 1.5-pF, 5.5-V, ±8-kV ESD protection diode with 1-nA max leakage & VCC pin for USB 2.0

Data sheet: PDF | HTML
USB-A controllers

TPS2514 — USB dedicated charging port controller - Gen 1

Data sheet: PDF | HTML
USB-C controllers

TPS25810 — USB Type-C® source controller and 3A power switch with VCONN

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Test report PMP11594 Test Results Jun 22, 2016
Technical article The power to innovate industrial design PDF | HTML Mar 27, 2017

Related design resources

Reference designs

REFERENCE DESIGN
PMP4488 — USB-C DFP 5V3A Charger Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos