PMP11612

Universal AC Input to 5V 2A Output Reference Design CoC Tier 2 2016 Compliant

PMP11612

Design files

Overview

The PMP11612 is a reference design for 5V 2A adapter applications. The solution implements a high efficiency primary side controller UCC28704, it is fully test and passes conduction and Radiation EMI. This design uses diode rectifier for low cost and meets COC V5 Tier2 2016 specification with 150mOhm cable. The board measures 47mmX34mmX15mm. A low cost EE16 general transformer is used .

Features
  • Diode rectifier QR Flyback with primary side regulation
  • High 4-point average efficiency above 80% with 150mohm cable
  • Good thermal performance with low component count
  • Fully tested and passes CE/RE
  • Size 47mm x 34mm x 15mm
Output voltage options PMP11612.1
Vin (Min) (V) 85
Vin (Max) (V) 265
Vout (Nom) (V) 5
Iout (Max) (A) 2
Output Power (W) 10
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- Quasi Resonant
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBR1.PDF (1108 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRLH1.PDF (96 KB)

Detailed overview of design layout for component placement

TIDRLH0.PDF (123 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRLH3.ZIP (29 KB)

Files used for 3D models or 2D drawings of IC components

TIDCC41.ZIP (268 KB)

Design file that contains information on physical board layer of design PCB

TIDRLH2.PDF (223 KB)

PCB layer plot file used for generating PCB design layout

TIDRLG9.PDF (123 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC28704High-Efficiency Off-Line CV and CC Flyback Controller with Primary-Side Regulation (PSR)

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Test report PMP11612 Test Results Apr 22, 2016
Technical article USB Type-C: charging a new world PDF | HTML Oct 4, 2016
Technical article USB chargers then and now: Type-C meets energy efficiency standards PDF | HTML Sep 23, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos