PMP12004-HE

PMP12004-HE

Design files

Overview

This design for powering Xilinx Zynq UltraScale+ (www.xilinx.com/power) Remote Radio Heads (RRH) features the TPS6508640 and is a small and highly efficient solution. The PMIC reduces size, cost, and power loss by having integrated rails into 1 device, high switching frequency and separate rails for core supplies.

Features
  • PMIC reduces solution size by integrating many rails into 1 device
  • PMIC reduces inductor size by having high switching frequency converters and controllers
  • Separation of core option saves power with estimated 2.6W at max loading
  • DVS allows for higher power savings by reducing the output power for lower operational needs
Output voltage options PMP12004.1 PMP12004.10 PMP12004.11 PMP12004.2 PMP12004.3 PMP12004.4 PMP12004.5 PMP12004.6 PMP12004.7 PMP12004.8 PMP12004.9
Vin (Min) (V) 10.8 1.8 10.8 10.8 3 3 3 10.8 1.1 4.5 3.3
Vin (Max) (V) 13.2 1.8 13.2 13.2 3.6 3.6 3.6 13.2 1.3 5.5 3.3
Vout (Nom) (V) .72 1.8 3.3 .85 1.2 .9 1.8 1.2 .6 2.5 3.3
Iout (Max) (A) 20 .1 5 3 2 2 1 2 1 .1 .1
Output Power (W) 14.4 .18 16.5 2.55 2.4 1.8 1.8 2.4 .6 .25 .33
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC DC DC DC DC DC DC DC DC
Topology Buck^Buck- Synchronous Other Buck^Buck- Synchronous Buck^Buck- Synchronous Buck^Buck- Synchronous Buck^Buck- Synchronous Buck^Buck- Synchronous Buck^Buck- Synchronous Linear Regulator Linear Regulator Other
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBM0A.PDF (5271 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRL70.PDF (470 KB)

Detailed overview of design layout for component placement

TIDRL69.PDF (93 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRL72.ZIP (2086 KB)

Files used for 3D models or 2D drawings of IC components

TIDCC16.ZIP (1407 KB)

Design file that contains information on physical board layer of design PCB

TIDRL71.PDF (5646 KB)

PCB layer plot file used for generating PCB design layout

TIDRL68.PDF (1475 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS544C25 — 4.5-V to 18-V, 30-A synchronous SWIFT™ buck converter with PMBus and frequency sync

Data sheet: PDF | HTML
MOSFETs

CSD87331Q3D — 30-V, N channel synchronous buck NexFET™ power MOSFET, SON 3 mm x 3 mm power block, 15 A

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS65086 — Configurable multi-rail PMIC for 2S & 3S Li-ion battery-operated devices or non battery operated

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Powering Xilinx Zynq UltraScale+ Based Remote Radio Head (RRH) or Backhaul (BH) (Rev. A) Apr 26, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos