PMP15014

PMP15014

Design files

Overview

The PME15014 is designed to be an automotive off-battery front end power supply for infotainment systems. It was created using a one stage power system meeting high voltage input needs and providing low voltage for multi output rails for different load needs. The system also provides transient and reverse polarity protection. The Wide Vin Buck stage is working at 2.1Mhz to avoid AM band and has superior EMI performance with an differential EMI filter to support CISPER 25.

Features
  • Wide Vin 2.1MHz Integrated , Low Iq Buck Converter
  • Boost for 5V CAN supply
  • Transient and Reverse Polarity Protection and EMI filter added
  • The system disconnet the second stage power and keep 3.3V sustained when Input votlage lower than 4.5V
Output voltage options PMP15014.1 PMP15014.2 PMP15014.3 PMP15014.4 PMP15014.5 PMP15014.6
Vin (Min) (V) 4.5 3 3 3 3 3
Vin (Max) (V) 38 5.5 5.5 5.5 5.5 5.5
Vout (Nom) (V) 3.3 1.4 1.8 1.5 5 3
Iout (Max) (A) 3.5 4 1 1 .1 .1
Output Power (W) 11.55 5.6 1.8 1.5 .5 .3
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC DC DC DC
Topology Boost- Synchronous Buck- Synchronous Boost- Synchronous Buck Boost- Synchronous Boost- Non Sync Boost- Non Sync
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBU3.PDF (929 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRLS4.PDF (121 KB)

Detailed overview of design layout for component placement

TIDRLS3.PDF (181 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRLS6.ZIP (30 KB)

Files used for 3D models or 2D drawings of IC components

TIDCC68.ZIP (424 KB)

Design file that contains information on physical board layer of design PCB

TIDRLS5.PDF (818 KB)

PCB layer plot file used for generating PCB design layout

TIDRLS2.PDF (261 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM27313-Q1 — 1.6 MHz boost converter with 30V Internal FET switch in SOT-23, AEC-Q100 qualified

Data sheet: PDF | HTML
DC/DC converters

LM53635-Q1 — 3.5-A, 36-V synchronous, 2.1-MHz, automotive step-down DC-DC converter

Data sheet: PDF | HTML
Ideal diode & ORing controllers

LM74610-Q1 — 0.48-V to 42-V, zero IQ automotive ideal diode controller

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP5907-Q1 — Automotive, 250-mA, low-noise, high-PSRR, ultra-low-dropout voltage regulator with low IQ and enable

Data sheet: PDF | HTML
Load switches

TPS22965-Q1 — 1-ch, 5.7-V, 4-A, 16-mΩ automotive load switch with adj. rise time and output discharge

Data sheet: PDF | HTML
Reset & watchdog ICs

TPS3801 — 200-ms delay, small supply voltage supervisors with manual reset

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP15014 Test Results May 12, 2016

Related design resources

Reference designs

REFERENCE DESIGN
PMP10652 — System-Level Reference Design for 30W ADAS System With Required Automotive Protections TIDA-00744 — 50W System-Level Power Reference Design for Automotive Infotainment Systems TIDA-00745 — 15-W System-Level Power Reference Design for Automotive Body Control Module

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos