PMP20001

Flyback Reference Design with High Line AC Input and 5V, 12V Dual-Output

PMP20001

Design files

Overview

The PMP11405 reference design uses the UCC28740 constant current (CC), constant voltage (CV) flyback controller for a 5V/1A, 12V/0.9A bias supply with high line AC input (185VAC to 260VAC input). With safety isolated, Over 80% efficiency is achieved at full load and less than 400mW power consumption is observed during no load condition.

Features
  • High line AC input to 5V/1A and 12V/0.9A dual-output
  • 1.45" x 4.45" board dimension
  • CC & CV is enabled with UCC28740 flyback controller
  • Less than 400mW no load power consumption
  • Cross regulation tested
Output voltage options PMP20001.1 PMP20001.2
Vin (Min) (V) 185 185
Vin (Max) (V) 260 260
Vout (Nom) (V) 5 12
Iout (Max) (A) 1 .9
Output Power (W) 5 10.8
Isolated/Non-Isolated Isolated Isolated
Input Type AC AC
Topology Flyback- Non Sync Flyback- Non Sync
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCQ2.PDF (1141 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDROY3.PDF (76 KB)

Detailed overview of design layout for component placement

TIDROY2.PDF (149 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDROY5.ZIP (712 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCY7.ZIP (1137 KB)

Design file that contains information on physical board layer of design PCB

TIDROY4.PDF (490 KB)

PCB layer plot file used for generating PCB design layout

TIDROY1.PDF (125 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC28740Constant-Voltage, Constant-Current (CVCC) Flyback controller with Secondary Side Regulation (SSR)

Data sheet: PDF | HTML
Shunt voltage references

LM4312%, 1%, or 0.5% accuracy, adjustable precision Zener shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP20001 Test Results Dec 6, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos