PMP20021

PMP20021

Design files

Overview

This two phase synchronous buck converter allows smaller components with better distributed thermal performance than an equivalent single phase design. It achieves high efficiency, uses small inductors and easily fits in a small PCB area of 70mm x 70mm.

Features
  • High efficiency (95% with 20A load at 24Vin)
  • Small inductors
  • Excellent current sharing between phases
Output voltage options PMP20021.1
Vin (Min) (V) 22.8
Vin (Max) (V) 25.2
Vout (Nom) (V) 12
Iout (Max) (A) 20
Output Power (W) 240
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Multiphase
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCI6.PDF (2332 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDROC5.PDF (106 KB)

Detailed overview of design layout for component placement

TIDROC4.PDF (42 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDROC7.ZIP (143 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCT7.ZIP (174 KB)

Design file that contains information on physical board layer of design PCB

TIDROC6.PDF (163 KB)

PCB layer plot file used for generating PCB design layout

TIDROC3.PDF (119 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM25119 — 4.5-42V Wide Vin, Current Mode Dual Synchronous Buck Controller

Data sheet: PDF | HTML
MOSFETs

CSD18503Q5A — 40-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 4.3 mOhm

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP20021 Test Results Nov 2, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos