PMP20071

PMP20071

Design files

Overview

The TPS546C20A provides a single IC for both control & the synchronous power stage for high current DC/DC applications and allows doubling of the current capability with use of two of the same part.  Multi-phase also allows output ripple cancellation and effective higher bandwidth control for a given switching frequency. PMP20071 shows a high current two phase application. The Test Report show the loss sharing between the two power stages, output ripple reduction and improved dynamic response due to the two phases.

Features
  • Complete high current 2 phase DC/DC converter with all the advantages of phase interleaving using only two of the single phase parts
  • Fixed frequency voltage mode control allows for user selection of switching frequency and synchronization to an external clock
  • Output voltage, current limit and fault thresholds / responses can be adjusted "on the fly" thru the PMBus interface
  • Rich test interface including PMBus socket, and high speed dynamic test load
  • Schematic, BOM, layout and Test Report focusing on thermal performance & load dynamics
Output voltage options PMP20071.1
Vin (Min) (V) 8.5
Vin (Max) (V) 13.2
Vout (Nom) (V) 1.2
Iout (Max) (A) 50
Output Power (W) 60
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCB5.PDF (1677 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRNK3.PDF (362 KB)

Detailed overview of design layout for component placement

TIDRNK2A.PDF (72 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRNK5.ZIP (393 KB)

Files used for 3D models or 2D drawings of IC components

TIDRNK6.ZIP (6532 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCM7.ZIP (900 KB)

Design file that contains information on physical board layer of design PCB

TIDRNK4.PDF (3808 KB)

PCB layer plot file used for generating PCB design layout

TIDRNK1A.PDF (919 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS546C20A — 4.5-V to 18-V, stackable 35-A synchronous SWIFT™ buck converter with PMBus and pin-strapping

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP20071 Test Results Sep 9, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos