PMP20128

PMP20128

Design files

Overview

This 6.5V @ 2.5A SEPIC converter is designed to operate over a very wide input voltage range. After initial power up at 6V input, the converter can operate down to 4.5V input by implementing a voltage doubler for to provide bias power. It requires minimal component count, a small PCB area and offers very good efficiency.

Features
  • High efficiency (88% with 2.5A load at 12Vin)
  • Low cost controller
  • Less than 40mm x 47mm area
  • Wide 4.5V - 60V input voltage range
Output voltage options PMP20128.1
Vin (Min) (V) 4.5
Vin (Max) (V) 60
Vout (Nom) (V) 6.5
Iout (Max) (A) 2.5
Output Power (W) 16.25
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Sepic- CCM
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCI8.PDF (1598 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDROD5.PDF (52 KB)

Detailed overview of design layout for component placement

TIDROD4.PDF (108 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDROD7.ZIP (17957 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCT9.ZIP (968 KB)

Design file that contains information on physical board layer of design PCB

TIDROD6.PDF (256 KB)

PCB layer plot file used for generating PCB design layout

TIDROD3.PDF (114 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM5022-Q16-60V Wide Vin, current mode boost, SEPIC and Flyback controller, AEC-Q100 qualified

Data sheet: PDF | HTML
MOSFETs

CSD19533Q5A100-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 9.5 mOhm

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP20128 Test Results Nov 2, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos