PMP20183

PMP20183

Design files

Overview

This boost converter implements a voltage tripler which allows a high input-to-output boost ratio. This design is low cost and requires an area of less than 25mm x 25mm.

Features
  • Excellent efficiency (>82% with 10mA load at 12Vin)
  • Implements 100V components with low stress
  • Low output ripple voltage (<0.4%)
  • Small 25mm x 25mm area
Output voltage options PMP20183.1
Vin (Min) (V) 9
Vin (Max) (V) 15
Vout (Nom) (V) 200
Iout (Max) (A) .01
Output Power (W) 2
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- Non Sync
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCJ2.PDF (1847 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDROG5.PDF (52 KB)

Detailed overview of design layout for component placement

TIDROG4.PDF (39 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDROG7.ZIP (6012 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCU6.ZIP (354 KB)

Design file that contains information on physical board layer of design PCB

TIDROG6.PDF (278 KB)

PCB layer plot file used for generating PCB design layout

TIDROG3.PDF (98 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM3481 — 2.97V to 48V High-Efficiency Controller for Boost, SEPIC and Flyback

Data sheet: PDF | HTML
MOSFETs

CSD19538Q3A — 100-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 61 mOhm

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP20183 Test Results Nov 3, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos