PMP20199

PMP20199

Design files

Overview

This reference design provides a universal AC input, 30W PSE solution for Power Over Ethernet.  The UCC28700 uses primary side regulation to create an isolated 54V rail at low cost.  The TPS23861 injects the 54V rail onto the ethernet cable.

Features
  • Single port PSE solution for power over ethernet
  • Over 90% efficiency at full load, low standby power
  • Primary side regulation reduces cost
  • 1oz, 2-layer board measuring 90mm x 50mm size
Output voltage options PMP20199.1
Vin (Min) (V) 90
Vin (Max) (V) 265
Vout (Nom) (V) 54
Iout (Max) (A) .56
Output Power (W) 30.24
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- Quasi Resonant
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDR7.PDF (3083 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRT85.PDF (96 KB)

Detailed overview of design layout for component placement

TIDRT84.PDF (38 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRT86.PDF (641 KB)

PCB layer plot file used for generating PCB design layout

TIDRT83.PDF (191 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC28700Constant-voltage, constant-current PWM with PSR & Programmable cable compensation

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS71550mA 24V ultra-low-IQ low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML
Power sourcing equipment

TPS238612-pair, type-2, 4-channel PoE PSE with autonomous mode

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP20199 Test Results Oct 24, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos