PMP20432

100V to 410V DC Input to 12V/4.5A Output Bias Supply Reference Design

PMP20432

Design files

Overview

PMP20432 is an isolated bias supply reference design. With 100V or above input voltage, this design can provide maximum 2W output power. With 300V or above input voltage, this design can provide maximum 52W output power with 12V regulated output voltage. Peak 91.5% efficiency is achieved in this design.

Features
  • 2W maximum output power with 100V to 410V input
  • 52W maximum output powe with 300V to 410V input
  • 91.5% peak efficiency
  • 12V regulated output
  • Test report included
Output voltage options PMP20432.1
Vin (Min) (V) 100
Vin (Max) (V) 410
Vout (Nom) (V) 12
Iout (Max) (A) 4.5
Output Power (W) 54
Isolated/Non-Isolated Isolated
Input Type DC
Topology Flyback- DCM
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDZ3.PDF (1828 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRUA3.PDF (190 KB)

Detailed overview of design layout for component placement

TIDRUA2.PDF (31 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRUA5.ZIP (593 KB)

Files used for 3D models or 2D drawings of IC components

TIDCE68.ZIP (1494 KB)

Design file that contains information on physical board layer of design PCB

TIDRUA4.PDF (505 KB)

PCB layer plot file used for generating PCB design layout

TIDRUA1.PDF (135 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Shunt voltage references

ATL4312.5-V low-IQ adjustable precision shunt regulator

Data sheet: PDF | HTML
MOSFETs

CSD19502Q5B80-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 4.1 mOhm

Data sheet: PDF | HTML
AC/DC controllers

UCC24636Synchronous rectifier controller With Ultra-Low Standby current

Data sheet: PDF | HTML
AC/DC controllers

UCC28740Constant-Voltage, Constant-Current (CVCC) Flyback controller with Secondary Side Regulation (SSR)

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP20432 Test Results Dec 7, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos