PMP20490

PMP20490

Design files

Overview

The TPS546C23 provides a single IC for both control & the synchronous power stage for high current DC/DC applications and allows doubling of the current capability with use of two of the same part.  Multi-phase also allows output ripple cancellation and effective higher bandwidth control for a given switching frequency. PMP20490 shows a high current two phase application with inductors on top of control ICs for smaller footprint and two on board dynamic loads. The test report shows performance and efficiency with two sources of inductors.

Features
  • Complete high current 2 phase DC/DC converter with all the advantages of phase interleaving using only two of the single phase parts
  • Fixed frequency voltage mode control allows for user selection of switching frequency and synchronization to an external clock
  • Inductors on top of controllers for small overall footprint
  • Rich test interface including a self contained high speed dynamic test load and a Signal Generator driven dynamic test load
  • Schematic, BOM, layout and test report focusing on efficiency & ripple performance with two sources for the inductors
Output voltage options PMP20490.1
Vin (Min) (V) 4.5
Vin (Max) (V) 13.2
Vout (Nom) (V) 1.2
Iout (Max) (A) 60
Output Power (W) 72
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Multiphase^Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCV7.PDF (2787 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDUCN8.PDF (3632 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRPM4.PDF (245 KB)

Detailed overview of design layout for component placement

TIDRPM3.PDF (108 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRPM6.ZIP (896 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCX3.ZIP (607 KB)

Design file that contains information on physical board layer of design PCB

TIDCD44.ZIP (594 KB)

Design file that contains information on physical board layer of design PCB

TIDRPM5.PDF (2683 KB)

PCB layer plot file used for generating PCB design layout

TIDRPM2.PDF (650 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS546C23 — 4.5-V to 18-V, stackable 35-A synchronous SWIFT™ buck converter with PMBus and telemetry

Data sheet: PDF | HTML
Low-side drivers

UCC27324 — 16V VDD, 5A/5A dual-channel low-side gate driver with dual noninverting input

Data sheet: PDF | HTML
MOSFETs

CSD16325Q5 — 25-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 2.2 mOhm

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Test report PMP20490 Test Results Jan 30, 2017
* Test report PMP20292 Test Results Nov 22, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos