PMP20497

PMP20497

Design files

Overview

PMP20497 is an isolated flyback converter utilizing the LM5022 for industrial applications. This design accepts input voltage of 12V. The test report here is 12Vin/~54V out @ 2A of load current.  Switching frequency is set to 100kHz. A custom Pulse transformer is used in this test report for all the scope capture.

Features
  • 12Vin, 54Vout @ 2A out – IC capable of 6V to 60Vin
  • 110W isolated output
  • Peak efficiency 92%
  • High power density: 110W/6 square inches
  • Cycle-by-cycle current limit
Output voltage options PMP20497.1
Vin (Min) (V) 12
Vin (Max) (V) 12
Vout (Nom) (V) 54
Iout (Max) (A) 2
Output Power (W) 108
Isolated/Non-Isolated Isolated
Input Type DC
Topology Flyback
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCW8.PDF (877 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRPT3.PDF (252 KB)

Detailed overview of design layout for component placement

TIDRPT2A.PDF (324 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRPT5B.ZIP (587 KB)

Files used for 3D models or 2D drawings of IC components

TIDCD61.ZIP (511 KB)

Design file that contains information on physical board layer of design PCB

TIDRPT4.PDF (1152 KB)

PCB layer plot file used for generating PCB design layout

TIDRPT1B.PDF (271 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM50226-60V Wide Vin, current mode boost, SEPIC and Flyback controller

Data sheet: PDF | HTML
Shunt voltage references

LMV431B0.5%, low-voltage (1.24-V) adjustable precision shunt regulator

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP20497 Test Results Feb 8, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos