PMP20551

PMP20551

Design files

Overview

PMP20551 is an isolated flyback converter utilizing the LM5022 for industrial applications. This design accepts PoE input voltage of 12V to 60V The test report here is tested at 12V out @ 3A of load current.  Switching frequency is set to 100kHz. A custom transformer is used in this test report for all the scope capture.

Features
  • 12V to 60V input, 12Vout @ 3A out - IC capable of 6V to 60Vin
  • 36W isolated output
  • Peak efficiency 92%
  • Wide input operating range
  • Secondary soft start
Output voltage options PMP20551.1
Vin (Min) (V) 12
Vin (Max) (V) 60
Vout (Nom) (V) 12
Iout (Max) (A) 3
Output Power (W) 36
Isolated/Non-Isolated Isolated
Input Type DC
Topology Flyback
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUD16.PDF (1432 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRQG1.PDF (134 KB)

Detailed overview of design layout for component placement

TIDRQG0A.PDF (394 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRQG3A.PDF (243 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDB1.ZIP (418 KB)

Design file that contains information on physical board layer of design PCB

TIDRQG2.PDF (925 KB)

PCB layer plot file used for generating PCB design layout

TIDRQF9A.PDF (243 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM5022 — 6-60V Wide Vin, current mode boost, SEPIC and Flyback controller

Data sheet: PDF | HTML
Shunt voltage references

LMV431B — 0.5%, low-voltage (1.24-V) adjustable precision shunt regulator

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP20551 Test Results Mar 29, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos