PMP20771

PMP20771

Design files

Overview

This reference design is a 120Vac to 5V primary side regulated flyback converter with synchronous rectification on the secondary side.  The reference design has extremely low standby power at 67mW.  UCC28704 features integrated CC-CV regulation without the use of an optocoupler. PMP20771 utilizes synchronous rectification which improves system efficiency across the designed load range.

Features
  • Over 88% efficiency at full load
  • Low standby power, 67mW with no load
  • 1oz, 2-layer board measuring 7mm x 38mm size
  • Primary side regulation eliminates the need for an optocoupler
Output voltage options PMP20771.1
Vin (Min) (V) 108
Vin (Max) (V) 132
Vout (Nom) (V) 5
Iout (Max) (A) 5
Output Power (W) 25
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDU0.PDF (2006 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRTE2.PDF (98 KB)

Detailed overview of design layout for component placement

TIDRTE1.PDF (37 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRTE0.PDF (111 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC24636 — Synchronous rectifier controller With Ultra-Low Standby current

Data sheet: PDF | HTML
AC/DC controllers

UCC28704 — High-Efficiency Off-Line CV and CC Flyback Controller with Primary-Side Regulation (PSR)

Data sheet: PDF | HTML
MOSFETs

CSD17559Q5 — 30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 1.5 mOhm

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP20771 Test Results Nov 13, 2017

Related design resources

Reference designs

REFERENCE DESIGN
PMP20172 — 36W USB Dual Port USB Type-C™ PD Reference Design with Port Power Management DC/DC Charger

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos