PMP20804

PMP20804

Design files

Overview

PMP20804 is a dual-phase synchronous buck converter reference design utilizing the LM5119 dual synchronous buck controller I.C. The design accepts an input voltage of 20V to 40V and provides a 12V output capable of supplying 33A of current to the load. This represents a power density design of 400W in a quarter brick footprint. The maximum component height is set by the Coilcraft VER2923-103 inductors at 0.875 in.

Features
  • Emulated peak current-mode control
  • High power density
  • External synchronization
  • 400W output power
  • Standard quarter brick footprint
Output voltage options PMP20804.1
Vin (Min) (V) 20
Vin (Max) (V) 40
Vout (Nom) (V) 12
Iout (Max) (A) 33
Output Power (W) 396
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Multiphase
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUE10.PDF (1300 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRUJ7.PDF (147 KB)

Detailed overview of design layout for component placement

TIDRUJ6.PDF (28 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRUJ9.ZIP (546 KB)

Files used for 3D models or 2D drawings of IC components

TIDCE88.ZIP (236 KB)

Design file that contains information on physical board layer of design PCB

TIDRUJ8.PDF (791 KB)

PCB layer plot file used for generating PCB design layout

TIDRUJ5.PDF (152 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM51195.5-65V Wide Vin, Current Mode Dual Synchronous Buck Controller

Data sheet: PDF | HTML
MOSFETs

CSD18531Q5A60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 4.6 mOhm

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP20804 Test Results Dec 11, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos