PMP20904

PMP20904

Design files

Overview

The PMP20904 reference design is a negative buck utilizing the LM5117 controller for industrial applications. This design can operate at 24Vin at +/-10%. The design has an output of -24V and capable of sourcing 2A continuous current and up to 4A transient. Switching frequency is set to 200kHz, and a 4 layer PCB is used.

Features
  • Synchronous output rectification
  • Low BOM count and cost, compact solution size
  • Peak efficiency: 94%
Output voltage options PMP20904.1
Vin (Min) (V) 21.6
Vin (Max) (V) 26.4
Vout (Nom) (V) -24
Iout (Max) (A) 4
Output Power (W) 96
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck Boost- Inverting
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDU3.PDF (963 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRTF0.PDF (116 KB)

Detailed overview of design layout for component placement

TIDRTE9.PDF (30 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRTF2.ZIP (631 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDZ4.ZIP (479 KB)

Design file that contains information on physical board layer of design PCB

TIDRTF1.PDF (751 KB)

PCB layer plot file used for generating PCB design layout

TIDRTE8.PDF (146 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM5117 — 5.5-65V Wide Vin, Current Mode Synchronous Buck Controller with Analog Current Monitor

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP20904 Test Results Nov 16, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos