PMP21000

PMP21000

Design files

Overview

This reference design provides a 12-V/100-W output from either 120-Vac or 230-Vac input with a single LLC resonant converter stage. The bill of materials (BOM) cost of this design is highly optimized with the single-stage structure and the use of UCC256302 LLC resonant controller. High voltage startup, integrated driver, as well as burst operation that UCC256302 provided allows minimum use of discrete components and also eliminates the need of an auxiliary supply. Along with UCC24612-2 synchronous rectifier (SR) controller to optimize SR MOSFET’s conduction time, this design is able to achieve 91.7% peak efficiency at 120-Vac input and 93.1% peak efficiency at 230-Vac input.

Features
  • 120-Vac or 230-Vac input to 12-V/100-W output
  • Single-stage AC-DC converter
  • <0.3-W standby power consumption
  • Peak efficiency: 91.7% at 120-Vac and 93.1% at 230-Vac input
Output voltage options PMP21000.1
Vin (Min) (V) 102
Vin (Max) (V) 265
Vout (Nom) (V) 12
Iout (Max) (A) 8.3
Output Power (W) 99.6
Isolated/Non-Isolated Isolated
Input Type AC
Topology Half Bridge- LLC
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT036.PDF (3473 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRXL9.PDF (134 KB)

Detailed overview of design layout for component placement

TIDRXL8.PDF (93 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRXM1.ZIP (877 KB)

Files used for 3D models or 2D drawings of IC components

TIDCF02.ZIP (1481 KB)

Design file that contains information on physical board layer of design PCB

TIDRXM0.PDF (635 KB)

PCB layer plot file used for generating PCB design layout

TIDRXL7.PDF (178 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC24612 — High-frequency multi-mode synchronous rectifier controller

Data sheet: PDF | HTML
AC/DC controllers

UCC256302 — LLC resonant controller with high voltage start up enabling low standby power

Data sheet: PDF
MOSFETs

CSD18501Q5A — 40-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 3.2 mOhm

Data sheet: PDF | HTML
Shunt voltage references

TLVH431A — 1% low-voltage wide-operating current adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Single Stage AC-DC Auxless LLC Resonant Converter Reference Design Nov 5, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos