PMP21152

PMP21152

Design files

Overview

This reference design is a smart OR-ing boost converter for automotive emergency call (eCall) applications utilizing a low quiescent current boost controller. The design uses two boost power stages driven by the same controller. The main battery input includes a bypass switch function. The backup battery input has a separate enable with disconnect switches. This combination allows for seamless crossover from the main battery to the backup battery.

Features
  • Dual boost power stages allows for single controller operation
  • 440 kHz switching frequency, which is below the AM band
  • Low input voltage for operation during cold crank
  • Bypass switch for main battery reduces losses
  • Automatic crossover to battery backup for glitch-free performance
Output voltage options PMP21152.1
Vin (Min) (V) 3
Vin (Max) (V) 30
Vout (Nom) (V) 10.5
Iout (Max) (A) 1.5
Output Power (W) 15.75
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- Non Sync
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT085.PDF (2119 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRYX0.PDF (132 KB)

Detailed overview of design layout for component placement

TIDRYW9.PDF (96 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRYX2.ZIP (609 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFA0.ZIP (392 KB)

Design file that contains information on physical board layer of design PCB

TIDRYX1.PDF (586 KB)

PCB layer plot file used for generating PCB design layout

TIDRYW8.PDF (163 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM5150-Q1Automotive 1.5-V to 42-V VIN, low IQ boost controller with 6.8V, 7.5V, 8.5V, 10.5V output options

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Smart OR-ing boost converter reference design for automotive eCall Jan 30, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos