PMP21251

PMP21251

Design files

Overview

The PMP21251 reference design uses UCC28056 CRM/DCM PFC controller and UCC256304 enhanced LLC controller with integrated driver to provide 12V/10.8A output (continuous, 14.4A peak) from universal AC input. This design achieves 92.4% peak efficiency at 115VAC input and 94.0% peak efficiency at 230VAC input. The efficiency and power factor numbers also meet both 115V and 230V internal 80 PLUS gold specifications and DoE level VI requirement. In addition, the design is able to achieve as low as 89mW power consumption at 230VAC input and no load without turning off PFC. 

Features
  • No load power consumption as low as 89mW @ 230VAC without shutdown PFC
  • Compact 54mm x 141mm x 30mm board  dimension
  • Less than 20% THD with above 20% load
  • 80 PLUS Gold compatible performance
  • Four-point efficiency to be 91.6% at 115V, 93.0% at 230V
Output voltage options PMP21251.1 PMP21251.2
Vin (Min) (V) 90 300
Vin (Max) (V) 264 400
Vout (Nom) (V) 385 12
Iout (Max) (A) .5 14.4
Output Power (W) 192.5 172.8
Isolated/Non-Isolated Non-Isolated Isolated
Input Type AC DC
Topology Boost- PFC Full Bridge- Resonant
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUE51A.PDF (4625 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRVJ9.PDF (303 KB)

Detailed overview of design layout for component placement

TIDRVJ8.PDF (50 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRVK1.ZIP (1480 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEH5.ZIP (2329 KB)

Design file that contains information on physical board layer of design PCB

TIDRVK0.PDF (1527 KB)

PCB layer plot file used for generating PCB design layout

TIDRVJ7.PDF (346 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC24612 — High-frequency multi-mode synchronous rectifier controller

Data sheet: PDF | HTML
AC/DC controllers

UCC256304 — Wide vin LLC resonant controller with high-voltage start up enabling low standby power

Data sheet: PDF | HTML
AC/DC controllers

UCC28056 — 6-pin high performance CRM/DCM PFC controller

Data sheet: PDF | HTML
Analog current-sense amplifiers

INA180 — 26V, 350kHz current sense amplifier

Data sheet: PDF | HTML
Comparators

TL331 — High Voltage Single Differential Comparator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS715 — 50mA 24V ultra-low-IQ low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML
MOSFETs

CSD18501Q5A — 40-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 3.2 mOhm

Data sheet: PDF | HTML
Shunt voltage references

TLVH431A — 1% low-voltage wide-operating current adjustable precision shunt regulator

Data sheet: PDF | HTML
Temperature switches

TMP300 — Resistor-Programmable, up to 18V-Capable Temp Switch and Analog Out Sensor

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Test report PMP21251 Test Results (Rev. A) Feb 27, 2018
Technical article Crank up your power supply with LLC controllers PDF | HTML Oct 23, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos