PMP21366

PMP21366

Design files

Overview

This reference design uses a UCC28064A, Natural Interleaving(TM) transition-mode power factor correction (PFC) controller to provide a universal AC input to 380-V/700-W conversion. This design achieves 98% peak efficiency at the 230 VAC input and the light-load efficiency is maintained at a level close to full-load efficiency because of the burst mode operation provided by UCC28064A. This is an advantageous feature for customers who want to meet certain standards (i.e.: 80PLUS) with light-load efficiency requirements.

Features
  • Interleaving transition-mode PFC with improved light load efficiency
  • Universal AC input, 385-V/700-W output
  • Over 94.5% efficiency from 5% load to 100% load at 115VAC input
  • Over 96% efficiency from 5% load to 100% load at 230VAC input
  • Achieve 98% peak efficiency at 230VAC input
Output voltage options PMP21366.1
Vin (Min) (V) 90
Vin (Max) (V) 264
Vout (Nom) (V) 390
Iout (Max) (A) 1.8
Output Power (W) 702
Isolated/Non-Isolated Non-Isolated
Input Type AC
Topology Boost- PFC
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT034.PDF (1656 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRXK2.PDF (186 KB)

Detailed overview of design layout for component placement

TIDRXK1.PDF (33 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRXK4.ZIP (1129 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEZ8.ZIP (2062 KB)

Design file that contains information on physical board layer of design PCB

TIDRXK3.PDF (584 KB)

PCB layer plot file used for generating PCB design layout

TIDRXK0.PDF (152 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC28064ANatural Interleaving™ transition-mode PFC controller with high light-load efficiency

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 700-W Interleaving Transition-Mode PFC Reference Design Nov 5, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos