PMP21814

PMP21814

Design files

Overview

This reference design uses four TPS546D24A converters with integrated MOSFETs to support a full load of 160A at a 0.9V output. The system operates at a switching frequency of 650 kHz and has a PMBus interface that can be used to configure key converter parameters, including internal compensation. The detailed test report includes efficiency, thermal, stability, and load transient results.

Features
  • 12V input, 0.9V output with full load of 160A
  • Very good output voltage regulation accuracy of 0.11% 
  • Accurate load sharing between 4 integrated converters
  • Fixed-frequency current-mode control and programmable internal compensation
  • PMBus interface for configuration and monitoring of key converter parameters
  • Designed for communications base-band and remote radio units
Output voltage options PMP21814.1
Vin (Min) (V) 9
Vin (Max) (V) 13
Vout (Nom) (V) .9
Iout (Max) (A) 160
Output Power (W) 144
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Multiphase
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT090A.PDF (1901 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRZ42A.PDF (340 KB)

Detailed overview of design layout for component placement

TIDRZ41A.PDF (103 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRZ44A.ZIP (1922 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFB5.ZIP (880 KB)

Design file that contains information on physical board layer of design PCB

TIDRZ43.PDF (1771 KB)

PCB layer plot file used for generating PCB design layout

TIDRZ40A.PDF (391 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS546B24A — 2.95-V to 18-V, stackable 20-A synchronous SWIFT™ buck converter with pin-strapping and PMBus

Data sheet: PDF
DC/DC converters

TPS546D24A — 2.95-V to 16-V, stackable 40-A synchronous SWIFT™ step-down converter with pin-strapping and PMBus®

Data sheet: PDF
MOSFETs

CSD16408Q5 — 25-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 6.8 mOhm

Data sheet: PDF | HTML
Power modules (integrated inductor)

TPS82130 — 17-V input 3-A step-down converter module with integrated inductor

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 4-phase, 160-A Synchronous Buck Converter Reference Design (Rev. A) Oct 24, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos