PMP21939

PMP21939

Design files

Overview

This reference design uses an LM63635-Q1 synchronous buck converter to output either a 3.3-V or 5-V rail. The bus converter switches at 2.1 MHz, and the load converters (TPS62810-Q1) switch at 2.2 MHz. The system is designed for telematics control unit power. Easily configurable jumpers allow users to enable and disable the bus converter, load converters and load switches for up to 3-A maximum load at each output. 

Features
  • 12-V input, bus converter with selectable 3.3-V or 5-V outputs
  • Four selectable load switch outputs with 3-A maximum load
  • All switching converters operate above 2 MHz to avoid AM band
  • Very good output ripple with and without load (<1%)
  • Built for easy testability using configurable jumpers and test points
Output voltage options PMP21939.1 PMP21939.2 PMP21939.3 PMP21939.4 PMP21939.5
Vin (Min) (V) 6 3.3 5 3.3 3.3
Vin (Max) (V) 16 5 5 5 5
Vout (Nom) (V) 3.3 3.3 3.3 1.8 1.1
Iout (Max) (A) 2.85 .4 .5 1.5 2.5
Output Power (W) 9.405 1.32 1.65 2.7 2.75
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC DC DC
Topology Buck- Synchronous Other Buck- Synchronous Buck- Synchronous Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT142.PDF (2855 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM257.PDF (182 KB)

Detailed overview of design layout for component placement

TIDM256.PDF (201 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM259.ZIP (1105 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFN7.ZIP (2337 KB)

Design file that contains information on physical board layer of design PCB

TIDM258.PDF (1228 KB)

PCB layer plot file used for generating PCB design layout

TIDM255.PDF (360 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM63635-Q1Automotive, 3.5V to 36V, 3.25A step-down voltage converter with spread spectrum

Data sheet: PDF | HTML
DC/DC converters

TPS62810-Q1Automotive 2.75-V to 6-V, 4-A step-down converter in a 2mm x 3mm wettable-flanks QFN package

Data sheet: PDF | HTML
DC/DC converters

TPS62810M2.75-V to 6-V, 4-A step-down converter in a 2-mm x 3-mm QFN package with -55C extended temperature

Data sheet: PDF | HTML
Load switches

TPS22968-Q12-ch, 5.5-V, 4-A, 27-mΩ, automotive load switch with adj. rise time and output discharge

Data sheet: PDF | HTML
Voltage translators

LSF0101Single bi-directional multi-voltage level translator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Four-Output Synchronous Buck Reference Design for Automotive Telematics Control Oct 11, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos