PMP22006

PMP22006

Design files

Overview

This isolated continuous conduction mode (CCM) flyback reference design outputs 5 V at 6 A. The input is US line only (100 VAC-130 VAC).

Features
  • USA input (100VAC-130VAC)
  • Conducted EMI-testing provided
  • Cost effective
  • Small form factor
Output voltage options PMP22006.1
Vin (Min) (V) 100
Vin (Max) (V) 130
Vout (Nom) (V) 5
Iout (Max) (A) 6
Output Power (W) 30
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- CCM
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT148.PDF (9240 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM322.PDF (114 KB)

Detailed overview of design layout for component placement

TIDM321.PDF (66 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM324.ZIP (575 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFP0.ZIP (1448 KB)

Design file that contains information on physical board layer of design PCB

TIDM323.PDF (351 KB)

PCB layer plot file used for generating PCB design layout

TIDM320.PDF (102 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

LM5021 — 30V, 1MHZ current mode PWM controller

Data sheet: PDF | HTML
AC/DC controllers

UCC24612 — High-frequency multi-mode synchronous rectifier controller

Data sheet: PDF | HTML
MOSFETs

CSD18503Q5A — 40-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 4.3 mOhm

Data sheet: PDF | HTML
Shunt voltage references

TLV431A — 1% accuracy, low-voltage, adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 100-VAC-130-VAC Input, 5-Vout, 6-A CCM Flyback Reference Design Nov 4, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos