PMP22083

PMP22083

Design files

Overview

This reference design provides up to 265-W constant voltage and constant current output from a 120-VAC input with a single-stage LCC resonant converter stage. The BOM-cost of this design is highly optimized with the single-stage structure and use of the driver-integrated LLC resonant controller UCC256403. A primary side regulated flyback with UCC28910 is applied as a bias converter and allows you to turn the main power stage on/off. This design can achieve 88% peak efficiency with more than 200-kHz switching frequency at 120 VAC.

Features
  • 120-VAC input to 6-V to 22-V/12-A output
  • Single-stage AC-DC converter
  • Peak efficiency: 91.9% at 200-VDC and 88.2% at 120-VAC input
  • LCC resonant converter for wide input and output ranges
  • Both constant current and constant voltage controls enabled
  • Length x width = 6.2" x 4.2"
Output voltage options PMP22083.1
Vin (Min) (V) 102
Vin (Max) (V) 132
Vout (Nom) (V) 22
Iout (Max) (A) 12
Output Power (W) 264
Isolated/Non-Isolated Isolated
Input Type AC
Topology Half Bridge- Resonant
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT192.PDF (2679 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM762.PDF (312 KB)

Detailed overview of design layout for component placement

TIDM761.PDF (327 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM764.ZIP (1684 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFY6.ZIP (1866 KB)

Design file that contains information on physical board layer of design PCB

TIDM763.PDF (994 KB)

PCB layer plot file used for generating PCB design layout

TIDM760.PDF (315 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC256403 — LLC resonant controller with ultra-low power and ultra-quiet standby operation

Data sheet: PDF | HTML
AC/DC converters

UCC28910 — 700V Flyback switcher with constant-voltage constant-current and primary-side control

Data sheet: PDF | HTML
Analog current-sense amplifiers

INA180 — 26V, 350kHz current sense amplifier

Data sheet: PDF | HTML
General-purpose op amps

LM324 — Quad 30-V 1.2-MHz operational amplifier

Data sheet: PDF | HTML
MOSFETs

CSD19505KCS — 80-V, N channel NexFET™ power MOSFET, single TO-220, 3.1 mOhm

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Single Stage AC/DC LCC Resonant Converter Reference Design PDF | HTML Oct 7, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos