PMP22125

Battery back-up switch, charger and monitor reference design

PMP22125

Design files

Overview

A complete battery back-up, charger and monitoring is implemented with this reference design.  It includes switching between a 12/24-Vdc source and 12/24-V lead acid battery, constant current battery charging at 1A typical, battery maintenance float charge and monitoring circuits for the battery and input source.

Features
  • Switches with reverse current protection
  • 16-A continuous current from DC source or battery
  • Constant current battery charging at 1 A
  • Battery maintenance float charging
  • Input LED and output LED status signals
Output voltage options PMP22125.1 PMP22125.2
Vin (Min) (V) 8.5 18.5
Vin (Max) (V) 17.5 36.5
Vout (Nom) (V) 12 24
Iout (Max) (A) 1 1
Output Power (W) 12 24
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC
Topology Buck Boost- 4 Switch^Hot Swap Buck Boost- 4 Switch^Hot Swap
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT181.PDF (2264 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM597.PDF (415 KB)

Detailed overview of design layout for component placement

TIDM596.PDF (335 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM599.ZIP (1663 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFU9.ZIP (1640 KB)

Design file that contains information on physical board layer of design PCB

TIDM598.PDF (2026 KB)

PCB layer plot file used for generating PCB design layout

TIDM595.PDF (464 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

TPS7A16100-mA, 60-V, ultra-low-IQ, low-dropout (LDO) voltage regulator with power good and enable

Data sheet: PDF | HTML
Hot-swap controllers

LM50605.5-V to 65-V high side protection controller

Data sheet: PDF | HTML
Analog current-sense amplifiers

INA30136V, 550kHz, 4V/µs, high-precision current sense amplifier w/ comparator

Data sheet: PDF | HTML
DC/DC controllers

LM517655V wide VIN synchronous 4-switch buck-boost controller

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC1G07Single 1.65-V to 5.5-V buffer with open-drain outputs

Data sheet: PDF | HTML
AND gates

SN74LVC2G082-ch, 2-input 1.65-V to 5.5-V 32 mA drive strength AND gate

Data sheet: PDF | HTML
MOSFETs

CSD18543Q3A60-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 9.9 mOhm

Data sheet: PDF | HTML
Reset & watchdog ICs

TPS3803Low-power voltage detector

Data sheet: PDF
MOSFETs

CSD17313Q230-V, N channel NexFET™ power MOSFET, single SON 2 mm x 2 mm, 32 mOhm

Data sheet: PDF | HTML
Comparators

TLV6710Low power, high voltage window comparator with integrated reference

Data sheet: PDF | HTML
Voltage translating gates

SN74LV1T32Single Power Supply 2-INPUT POSITIVE OR GATE with Logic Level Shifter

Data sheet: PDF | HTML
MOSFETs

CSD18531Q5A60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 4.6 mOhm

Data sheet: PDF | HTML
Load switches

TPS22929D5.5-V, 1.8-A, 115-mΩ load switch with output discharge

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Battery Back-up Switch, Charger and Monitor Reference Design May 13, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos