PMP22270

PMP22270

Design files

Overview

This 200-W SEPIC converter reference design supplies a non-isolated adjustable 5-V to 200-V output voltage with a maximum output current of 4 A. Output voltage is set using a 0% to 100% duty-cycle, pulse-width-modulation (PWM) input.

Features
  • Provides 3x to 5x higher output power than traditional SEPICs
  • Achieves a peak efficiency of greater than 93% (at 100-V output, 200 W)
  • Controls the output voltage with PWM input from processor
  • Enables low-input-ripple voltage and low EMI compared to flyback converters
Output voltage options PMP22270.1
Vin (Min) (V) 38
Vin (Max) (V) 42
Vout (Nom) (V) 200
Iout (Max) (A) 1
Output Power (W) 200
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Sepic- CCM
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT154.PDF (3731 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM418.PDF (174 KB)

Detailed overview of design layout for component placement

TIDM417.PDF (137 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM420.ZIP (1352 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFR1.ZIP (702 KB)

Design file that contains information on physical board layer of design PCB

TIDM419.PDF (961 KB)

PCB layer plot file used for generating PCB design layout

TIDM416.PDF (197 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM5022-Q1 — 6-60V Wide Vin, current mode boost, SEPIC and Flyback controller, AEC-Q100 qualified

Data sheet: PDF | HTML
DC/DC converters

LM5165-Q1 — Automotive, 3V-65V, 150mA Synchronous Buck Converter With Ultra-Low IQ

Data sheet: PDF | HTML
Low-side drivers

UCC27322-Q1 — Automotive, 16V VDD, 9A/9A single-channel low-side gate driver with split outputs

Data sheet: PDF | HTML
Shunt voltage references

TL432-Q1 — Automotive adjustable precision shunt regulator (pin layout: RKA)

Data sheet: PDF | HTML
Voltage translators

SN74LV1T04 — Single Power Supply INVERTER Gate logic level shifter

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Adjustable Output Voltage, 200-W SEPIC Power Supply Reference Design Jan 16, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos