PMP22339

PMP22339

Design files

Overview

This discontinuous conduction mode (DCM) non-isolated 800-W SEPIC converter battery charger reference design provides an adjustable output voltage and current. The output voltage can be adjusted from 282 V to 400 V by setting an external DC voltage between 0 V to 3 V. The output charging current can be adjusted between 0 A to 2 A by adjusting the duty cycle of a PWM input. It operates over an input voltage range of 340 Vdc to 420 Vdc. Independent voltage and current feedback loops are used to maintain regulation.

Features
  • High efficiency of 97 % at 800 W (380 Vin, 400 Vout at 2 A)
  • Accurate voltage (1 %) and current (2 %) regulation
  • Easily interfaced with DAC or microprocessor or can be manually controlled
  • SiC FET and rectifier minimize ringing and switching losses
  • Compact PCB size (116 mm x 95 mm)
Output voltage options PMP22339.1
Vin (Min) (V) 340
Vin (Max) (V) 420
Vout (Nom) (V) 400
Iout (Max) (A) 2
Output Power (W) 800
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Sepic- DCM
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDM900.PDF (330 KB)

Detailed overview of design layout for component placement

TIDM899.PDF (132 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM902.ZIP (2156 KB)

Files used for 3D models or 2D drawings of IC components

TIDCG16.ZIP (964 KB)

Design file that contains information on physical board layer of design PCB

TIDM901.PDF (1556 KB)

PCB layer plot file used for generating PCB design layout

TIDM898.PDF (311 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog current-sense amplifiers

INA293 — -4-V to 110-V, 1.3-MHz, ultra-precise current sense amplifier

Data sheet: PDF | HTML
DC/DC controllers

LM5022-Q1 — 6-60V Wide Vin, current mode boost, SEPIC and Flyback controller, AEC-Q100 qualified

Data sheet: PDF | HTML
DC/DC converters

LMR14203 — 4.5V to 42V, 0.3A Step-Down DC/DC Switching Regulator in SOT-23

Data sheet: PDF
DC/DC converters

LMR64010 — SIMPLE SWITCHER® 2.7V to 14V, 1A Step-Up Regulator in SOT-23 Package

Data sheet: PDF
General-purpose op amps

TLC272A — Dual, 16-V, 2-MHz, 5-mV offset voltage, In to V- operational amplifier

Data sheet: PDF | HTML
Low-side drivers

UCC27531 — 35V VDD, 2.5A/5A single-channel low-side gate driver with 9V UVLO and split outputs

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC1G34 — Single 1.65-V to 5.5-V buffer

Data sheet: PDF | HTML
Series voltage references

LM4132 — 0.05% 20-ppm/°C drift precision series voltage reference with shutdown enable

Data sheet: PDF | HTML
Supply-voltage supervisors

TPS3711 — 36-V voltage detector

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
User guide High-Voltage, 800-W SEPIC Converter Reference Design for Server Battery Backup C PDF | HTML Jul 6, 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos