PMP22487

High voltage buck converter reference design for BMS applications

PMP22487

Design files

Overview

This non-isolated buck converter provides a fixed output of 14 V at 130 mA for BMS applications. It operates over an input voltage range of 18 Vdc – 144 Vdc after a startup greater than 23 V. Operating in discontinuous conduction mode (DCM), this converter utilizes the UCC28730 controller, which is referenced to the switch node. It offers high efficiency and low cost in a compact form factor.

Features
  • Unique floating controller ground reference allows operation at high input voltage (144 V)
  • Achieves an efficiency of between 79% - 86% (30-V to 120-V input, 130-mA output)
  • Low component count and small size
  • Utilizes a single standard inductor (no transformer required)
Output voltage options PMP22487.1
Vin (Min) (V) 23
Vin (Max) (V) 144
Vout (Nom) (V) 14
Iout (Max) (A) .13
Output Power (W) 1.82
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Non Sync
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT193.PDF (6054 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM661.PDF (105 KB)

Detailed overview of design layout for component placement

TIDM660.PDF (136 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM663.ZIP (553 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFW6.ZIP (548 KB)

Design file that contains information on physical board layer of design PCB

TIDM662.PDF (378 KB)

PCB layer plot file used for generating PCB design layout

TIDM659.PDF (131 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC28730-Q1Zero-power standby PSR flyback controller for automotive

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report High-Voltage Buck Converter Reference Design for BMS Applications PDF | HTML Aug 11, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.