PMP22670

PMP22670

Design files

Overview

This reference design demonstrates a single-phase buck converter with integrated FETs and small size. The design accepts an input voltage from 24 Vin to 36 Vin and provides a regulated 3.3-V output up to 1-A continuous and 1.2-A peak. Two revisions of the board have been designed and manufactured in order to compare the EMI and thermal performance between the two PCB layouts. Both versions of the boards use the same circuitry.

Features
  • 2.1-MHz switching frequency avoids AM band
  • Regulator includes integrated FETs
  • Optimized for automotive applications
  • Regulator features spread-spectrum switching (dithering) for improved EMI performance
Output voltage options PMP22670.1
Vin (Min) (V) 24
Vin (Max) (V) 36
Vout (Nom) (V) 3.3
Iout (Max) (A) 1
Output Power (W) 3.3
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Integrated Switch
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT234.PDF (1558 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMB30.ZIP (231 KB)

Detailed overview of design layout for component placement

TIDMB29.PDF (297 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMB32.ZIP (1329 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGB6.ZIP (981 KB)

Design file that contains information on physical board layer of design PCB

TIDMB31.ZIP (989 KB)

PCB layer plot file used for generating PCB design layout

TIDMB28.PDF (258 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LMR43620-Q1Automotive, 3-V to 36-V, 2-A low-EMI synchronous buck regulator with low IQ

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 24-V to 36-V Input, 3.3-V Output Synchronous Buck Converter Reference Design PDF | HTML Nov 14, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos