PMP22682

PMP22682

Design files

Overview

This reference design uses four UCC12050 high-efficiency, low-EMI, 5-kVRMS reinforced isolation, DC/DC converters on a single printed circuit board. The reference design includes additional provisions such as ferrite beads for optimized low-EMI emissions. Output voltages, VISO, can be selected for 3.3 V, 3.7 V, 5 V (default) and 5.4 V. Each of the four outputs includes a 100-mA, 500-mW load resistor commanding maximum output power by default but can easily be changed to accommodate any desired output load, up to 500 mW for any single converter. A single SMB input connector (J3) is included to allow easy and convenient connection to the input voltage source through a shielded input cable. The primary intent of this reference design is to investigate the impact that multiple high frequency converters have on EMI according to the CISPR 32, class-B test standard. Applications include isolated bias supplies for isolated data converters, amplifiers and motor drivers used in industrial, factory automation and grid infrastructure systems.

Features
  • Low EMI
  • 5-kVrms reinforced isolation
  • Fully integrated DC/DC converter
Output voltage options PMP22682.1
Vin (Min) (V) 4.5
Vin (Max) (V) 5.5
Vout (Nom) (V) 5
Iout (Max) (A) .1
Output Power (W) .5
Isolated/Non-Isolated Isolated
Input Type DC
Topology Other
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT232.PDF (909 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM933.PDF (249 KB)

Detailed overview of design layout for component placement

TIDM932.PDF (166 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM935.ZIP (9075 KB)

Files used for 3D models or 2D drawings of IC components

TIDCG23.ZIP (302 KB)

Design file that contains information on physical board layer of design PCB

TIDM934.PDF (526 KB)

PCB layer plot file used for generating PCB design layout

TIDM931.PDF (328 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Clock generators

CDCE913 — Programmable 1-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs

Data sheet: PDF | HTML
Isolated power modules (integrated transformer)

UCC12050 — 500-mW, high-efficiency, 5-kVRMS isolated DC/DC converter

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP5900 — 150-mA, low-noise, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Test report 5-VIN to 5-VOUT, 100-mA, low-EMI, 5-kVRMS Reinforced Isolation DC/DC Power Suppl PDF | HTML Sep 27, 2021
White paper Addressing High-Volt Design Challenges w/ Reliable and Affordable Isolation Tech (Rev. D) PDF | HTML May 15, 2026

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos